- Intel CPU voltage regulator Ics
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
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
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
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
TLE9140EQW
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ClassificationISO 26262-compliant (ASIL B)
-
Configuration3-phase
-
Control InterfacePWM, 32-bits SPI
-
Current Sense Amplifier-
-
Driving Capability230 nC at 20 kHz
-
FamilyMOTIX™ gate driver ICs for BLDC motors
-
Planned to be available until at least2039
-
QualificationAutomotive
-
Supply Voltage absolute max ratings75 V
-
Supply Voltage range8 V to 60 V
-
Temperature range-40 °C to 175 °C
| Recommended | ||
|
OPN
|
TLE9140EQWXUMA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 3000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 2a | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2040 | |
| Launch Date | 12/2023 | |
| Country of Assembly (CoA) |
MY
|
|
| Country of Diffusion (CoD) |
DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 3000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 2a |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2040 |
| Launch Date | 12/2023 |
| Country of Assembly (CoA) |
MY
|
| Country of Diffusion (CoD) |
DE
|
Features
- High voltage robustness up to 110 V
- Gate driving capability: ~230 nC/MOSFET
- Up to 20 kHz frequency
- Integrated gate shaping feature
- Active LS freewheeling during VSM OV
- BEMF comparator
- Timeout-watchdog
- Diagnostic and protection features
- SPI communciation
- AEC Q100-qualified
- ISO 26262-compliant
Benefits
- Scale 24 V/48 V apps. with MOTIX™ MCU
- Max. junction temp. of up to 175°C
- Protection to prevent overvoltage damage
- Tiny TSDSO-32 package
- Broad range of technical collaterals
Diagrams
Share in WeChat
Scan the QR code with your WeChat App to share this page.